Directly connect to 0.1-in (2.54-mm) header pins; supports up to 3 GHz with Keysight's N2751A / 52A InfiniiMode differential active probes, and up to 1.5 GHz with the Keysight N2750A active differential probe.

HIGHLIGHTS

  • achieve up to 3 GHz with the Keysight N2751A / 52A InfiniiMode differential active probes
  • obtain up to 1.5 GHz with Keysight's N2750A active differential probe
  • use to connect directly to 0.1-inch header pins
  • get three tips per package

The Keysight N2778A socketed tip enables you to connect the probe directly to 0.1-inch header pins. For best performance, use this tip in differential mode with inputs A and B connected to test nodes. The socketed leads include a damping resistor to achieve flat response across the rated bandwidth.

Extend the Capabilities of Your Product

Want help or have questions?

Thailand