Highlights

Keysight's F9642A 2D Multi-Probe Anechoic Chamber (MPAC) Pro is a shielded anechoic chamber for protocol and functional testing of FR2 frequencies with direct far-field capability and FR1 4X4 MIMO throughput capability supporting extreme temperature control and thermal imaging.

The chamber includes connections for up to six FR2 RF heads connected to a range of up to three feed antenna locations, arranged in an arc to simulate variable angles of arrivals or multiple beams. The FR2 antennas are located within the angle of +/-15° from the positioner rotation center, creating the angle of 30° for a range length of 106 cm.

There are four dual-polarized FR1 antennas located in each corner of the roof with room for polarization rotation to provide maximal signal de-correlation.

Thermal camera is also located on the roof to give unobstructed view to Device-Under-Test (DUT).

The DUT is placed in a software-controlled positioner, capable of providing full spherical coverage.

Key Specifications

Use Case
Protocol Verification
Protocol Acceptance
Functional
Performance
Maximum Angles of Arrival
3
Maximum Quiet Zone Size
n/a
Frequency Range
26.5 GHz to 40 GHz
22 GHz to 50 GHz
Measurement Type
Direct Far Field (DFF)
Maximum DUT Weight
5 kg
Use Case
Maximum Angles of Arrival
Maximum Quiet Zone Size
Frequency Range
Measurement Type
Maximum DUT Weight
Protocol Verification
Protocol Acceptance
Functional
Performance
3
n/a
26.5 GHz to 40 GHz
22 GHz to 50 GHz
Direct Far Field (DFF)
5 kg
View More
Frequency Range:
26.5 GHz to 40 GHz
22 GHz to 50 GHz
Maximum Angles of Arrival:
3
Maximum DUT Weight:
5 kg
Maximum Quiet Zone Size:
n/a
Measurement Type:
Direct Far Field (DFF)
Range Length:
1.06 m
Type:
Anechoic Chamber
Use Case:
Protocol Verification
Protocol Acceptance
Functional
Performance
Use Cases:
Protocol Verification
Protocol Acceptance
Functional
Performance

Want help or have questions?