What are you looking for?
E9988GL In-Line High-Density ICT System; Series 7i
The E9988GL Keysight i3070 Series 7i Inline High-Density In-Circuit Test (ICT) system brings ICT technologies into your automated manufacturing line, saving resources and optimizing your automated test strategy.
Starting from
Save Up to 36% with this Limited-Time Promotion
Unmatched throughput and stability for advanced PCB testing optimized for automotive and computational manufacturing
Highlights
Introducing the Keysight i3070 Series 7i inline test system — your path to superior test coverage and enhanced throughput.
Featuring the latest Quad-Density Pin Cards, Series 7i can accommodate up to 5760 test nodes while maintaining a slim 800mm width footprint. This increased capacity provides more resources for complex testing requirements and allows for processing larger panels while saving board handling and transfer time.
Rest easy knowing your investment is secure, as the Series 7i guarantees full backward compatibility with current E9988E and E9988EL test programs and fixtures.
- Doubles Test Nodes: Accommodates up to 2x more test nodes while maintaining a compact footprint.
- Integrates Supercapacitor Testing: Effortlessly tests supercapacitors up to 100 Farads (F) through an available integration solution.
- Enables Low-Current Measurement: Achieves measurements as low as 100 nano-Amperes (nA), streamlining development time.
- Accelerates Shorts Test: Executes Enhanced Shorts Test algorithm 50% faster compared to traditional methods.
- Enhances Coverage: Improves coverage via automatic cluster test generation.
- Facilitates Expansion: Offers a built-in functional port for expanding test capabilities.
- Overcomes Access Limitations: Integrates x1149 Boundary Scan Analyzer to overcome restricted test access.
For more information about Keysight's ICT systems, please visit www.keysight.com/find/ict
Interested in a E9988GL?
Awards and Recognitions
Related Use Cases
Extend the Capabilities for your High-Density In-Circuit Test (ICT) System, I337x Series 7i
Featured Resources
Related Products
Want help or have questions?