Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz
Perform leveling, power sensing, and a variety of other applications with this rugged, high performance diode detector.
Starting from
HIGHLIGHTS
Superior RF performance
- Frequency response: ±0.3 dB
- Maximum SWR: 1.15 (10 MHz to 4 GHz), 1.3 (4 GHz to 12.4 GHz)
- Low-level sensitivity: > 0.5 mV/uW
- Output Polarity: Negative
Power handling
- Maximum operating input power: 200 mW
- Typical short-term maximum input power (< 1 minute): 1 W
Noise
- Noise: < 50 uV
The Keysight 423B Low-Barrier Schottky Diode detector has been widely used for many years in a variety of applications including leveling and power sensing. It offers good performance and ruggedness. Matched pairs (Option 001) offer very good detector tracking. A video load (Option 002) extends the square-law region to at least 0.1 mW (-10 dBm).
Keysight offers different types of detectors, click here to learn more about Keysight Detector
Interested in a 423B?
Featured Resources for 423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz
Want help or have questions?