O que você está procurando?
E6950A eCall / ERA-GLONASS Conformance Test Solution
The Keysight E6950A eCall Conformance Test Solution performs end-to-end functional and standard-compliant conformance testing of eCall modules, with optional audio performance analysis
A partir de
HIGHLIGHTS
- Pan European eCall and ERA-GLONASS support
- Static and dynamic GNSS simulation
- Optional audio performance testing(PESQ/POLQA)
- Automated test Cases for eCall and ERA-GLONASS
- PSAP software support Live Network Mode
- E6950A ERA-GLONASS solution certified by Federal Agency of Technical Regulations and Metrology (Rosstandart).
- eCall PSAP certified by NavCert
- Next-Generation eCall capable with E6966B IMS software
The E6950A eCall/ERA-GLONASS Conformance Test Solution simulates a PSAP and controls a UXM/8960 and MXG to emulate a cellular network. It provides GNSS coordinates required by the IVS to compile the minimum set of data (MSD). This setup makes it possible to verify if the in-vehicle system or modem is able to trigger an emergency call, send the correct raw MSD data and establish a voice connection with the PSAP, testing both Pan European and ERA-GLONASS platforms – fully independent of any real-world mobile network. Optional audio analyzer for parallel testing of speech quality is available.
For more information about Test Automation Software, please visit PathWave Test Automation Software.
Extend the Capabilities for your eCall / ERA-GLONASS Conformance Test Solution
Featured Resources
Related Products & Solutions
Want help or have questions?