Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements

HIGHLIGHTS

  • Measurement accuracy and versatility for 1.0 millimeter test systems
  • Ease of use for on-wafer and coaxial measurements
  • Insertion loss (typical) : 0.5 dB @110 GHz, 0.7 dB @120 GHz
  • Return loss: 14 dB (75 to 120 GHz)
  • Maximum CW power: 10 W
  • Repeatability: -35 dB

The Keysight Y1910A precision 1.0 millimeter coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms and frequency range from DC to 120 GHz.

Amplie as Capacidades

Want help or have questions?