O que você está procurando?
Y1731A PXI I/O Adapter for M983xA, M980xA, and P50xxA VNAs
Access control signals of the M983xA and M980xA PXI VNAs or the P50xxA/B and P93xxB Streamline Series VNAs with twelve SMB connectors.
A partir de
Access control signals of the M983xA and M980xA PXI VNAs or the P50xxA/B and P93xxB Streamline Series VNAs with twelve SMB connectors.
Highlights
- Hardware external triggering (input/output) with the PXI or Streamline Series VNA.
- Communication between the VNA and the M9341A/B Digital and Analog I/O module.
- Synchronized pulsed measurements using the VNA with external pulse generators or modulators.
The Keysight Y1731A PXI I/O Adapter module is equipped with twelve SMB connectors to access control signals of the vector network analyzer (VNA) such as PXI VNA (M983xA or M980xA) or Streamline Series VNA (P50xxA/B, or P93xxB).
The Y1731A is necessary for synchronized measurements using the VNA and external peripherals (ex. device handler, pulse generators/modulators, RF switch, or signal generator, etc.).
Amplie as Capacidades
Want help or have questions?