Mount the M9010A PXIe chassis flush with the front of the rack or to recess it up to 140 mm in 20 mm steps

HIGHLIGHTS

  • Rackmount kit centers the M9010A in the middle of the rack
  • Can be used to either flush-mount or recess-mount the chassis (recess depth is adjustable)
  • Requires the Y1217A Rack Rail Kit

The Y1271A is a complete rack-mounting kit for the M9010A PXIe Chassis. It includes rack flanges, handles, and attachment hardware. This kit allows you to mount the Keysight M9010A PXIe chassis flush with the front of the rack or to recess it up to 140 mm (5.5 inches) in 20 mm steps. Recessing the chassis allows for better cable management. The Y1217A Rack Rail kit is required and is ordered separately. A minimum of 1U or rack space is required for ventilation above the chassis.

Amplie as Capacidades

Want help or have questions?