Y1253A Evaluation and Prototyping Board
Allows users to access individual single pins for prototyping or debugging
A partir de
Y1253A prototyping board with 1 inch of signal header breakout pins allows users to access individual single pins for prototyping or debugging.
HIGHLIGHTS
Use the Y1253A evaluation and prototyping board allows users to access individual single pins for prototyping or debugging. This is an M9195A/B PXIe DSR accessory.
- Board consists of 1 inch of signal header breakout pins, prototyping area with associated power connector, and signal termination pads.
- Offers 9 in2 of bread board area, power/ground, includes headers for 16 channels, 16 PPMU channels high voltage and open drain channels.
- The Y1253A proto board is designed for use with the single-site, Y1246A and Y1247A cables only.
Amplie as Capacidades
Want help or have questions?