Improve airflow by inserting plastic slot blockers into empty PXI slots

HIGHLIGHTS

  • Set of five, single-slot slot-blockers
  • Made with static dissipative PC/ABS molding compound which prevents the slot blockers from holding a charge

The Y1212A is a kit of five plastic slot-blockers to be used any PXI chassis. These can be placed in empty slots to help improve airflow through PXI modules. Require the use of a blank PXI filler panels.

Amplie as Capacidades

Want help or have questions?