Y1160A EIA Rack Sliding Shelf Installation Kit
Allows you to flush, recess, or reverse mount up to two L4400 instruments per shelf while occupying one EIA rack unit of space
A partir de
Allows you to flush, recess, or reverse mount up to two L4400 instruments per shelf while occupying one EIA rack unit of space
HIGHLIGHTS
The Y1160A allows for mounting of the L4400 Series LXI instruments in EIA rack cabinet. The kit allows you to flush, recess, or reversemount up to two L4400 instruments per shelf while occupying one EIA rack unit of space.
Amplie as Capacidades
Want help or have questions?