Model extraction packages for PSP, HiSIM2 and BSIM-BULK.

Highlights

The W6011E PathWave MBP Bulk MOSFET Extraction Package includes:

  • PSP, HiSIM2 and BSIM-BULK simulation with internal SPICE simulator
  • Parameters tuning and optimization based on MBP environment
  • Auto-extraction flows are available

The W6011E PathWave MBP Bulk MOSFET bundle license includes PSP, HiSIM2 and BSIM-BULK model simulation and extraction package based on the MBP core environment.

Amplie as Capacidades

Want help or have questions?