O que você está procurando?
W4516E PathWave 5G NR NTN Channel Model Kit
5G Architects realize the full breadth of Non-Terrestrial Networks with PathWave System Design’s 3GPP release 17-compliant channel model
A partir de
A satellite channel model which supports all the propagation characteristics for GEO, MEO & LEO with large path delay, large-frequency Doppler Shift, with trajectory visualization.
Highlights
The W4516E PathWave 5G NR NTN Channel Model Kit includes:
- The Channel model for the non-terrestrial networks defined TR 38.811 focused on Service Link.
- Flexible configurations to support GEO, MEO, LEO and Airborne platforms.
- Flexible Antenna pattern configuration.
- Seamless integration with PathWave System Design 5G library for link-level simulation.
- Large-scale modeling and fast fading modeling (CDL/TDL) support.
- Intuitive GUI to display satellite trajectory with playback mode.
The W4516E PathWave 5G NR NTN Channel Model Kit is our 5G channel model for the Non-Terrestrial networks and includes all the propagation characteristics to model a variety of satellite links natively in PathWave System Design. It supports large path delay, large-frequency Doppler Shift, satellite trajectory visualization and is easy-to-configure.
The W4516E is compliant with TR 38.811 focused on Service Link and has flexible configurations to support GEO, MEO, LEO and Airborne platforms, flexible Antenna pattern configuration and seamless integration with our 5G library for link-level simulation. We have large scale modeling and fast fading modeling support and an intuitive GUI to display satellite trajectory information with playback mode. The channel model also supports trajectory data from PROPSIM Geometric Channel Modelling (GCM) software and Ansys AGI STK scenario simulation software.
Amplie as Capacidades
Want help or have questions?