O que você está procurando?
W3032E FEM
Most Trusted RF and Microwave Design Tool in the Industry
A partir de
Full wave 3D EM simulation capabilities based on the Finite Element Method (FEM). Includes the RFPro UI for fast error free setup of 3DEM-circuit cosimulation within ADS without altering layout or circuit schematic. 3D parameterized components speed up 3D design input.
Highlights
The W3032E FEM includes:
- Finite Element Method (FEM) full 3D EM simulator
- Robust and efficient 3D mesh generator with adaptive meshing
- RFPro UI sets up 3DEM-circuit cosimulation on any chosen nets and components without layout cookie cutting or schematic alterations
- 3D parameterized components (e.g. bond wires, connectors, solder balls and packages) speed 3D design entry and geometry sweeps for EM-circuit co-optimization
FEM full 3D EM simulator with RFPro User Interface integrated with Advanced Design System (ADS) makes setup and performing 3DEM -circuit cosimulation effortless for circuit designers. With the RFPro user interface, any selected nets and components can be extracted for EM-circuit cosimulation without layout cookie cutting or schematic changes, thereby preserving design integrity from start to finish. Adaptive frequency sweep locates all resonance automatically with minimum simulation frequency points to achieve fast and accurate results.
Note: This element license requires a host bundle to work. For recommended bundle configurations, click here.
Amplie as Capacidades
Want help or have questions?