V281DS In-line coaxial-to-waveguide adapter, 1.0 mm (m) to WR-15, 50 to 75 GHz
The Keysight V281DS In-line 1.0 mm (m) - to- WR-15 waveguide adapter offers a simple way of measuring waveguide devices in V-band, 50 GHz to 75 GHz.
A partir de
The Keysight V281DS In-line 1.0 mm (m) - to- WR-15 waveguide adapter offers a simple way of measuring waveguide devices in V-band, 50 GHz to 75 GHz.
HIGHLIGHTS
- 50 GHz to 75 GHz
- Insertion loss (typical): 0.7 dB
- Return loss (typical): 16 dB
- Maximum CW power: 10 W
The Keysight V281DS In-line 1.0 mm (m) - to- WR-15 waveguide adapter offers a simple way of measuring waveguide devices in V-band, 50 GHz to 75 GHz.
Amplie as Capacidades
Want help or have questions?