Automatically configure X-series signal analyzers for accurate correction data and more repeatable results

HIGHLIGHTS

Embedded smart features and benefits:

  • Automatic gain correction value with temperature compensation and transfer of calibration data (noise figure and S-parameters) through USB plug and play features for improve noise figure measurements when used with the X-Series signal analyzers
  • Excellent noise figure and optimized gain with the X-Series signal analyzers improves measurement accuracy and minimizes uncertainty
  • Provides broadband operating frequency from 10 MHz up to 4 GHz for various applications
  • Rugged and portable design for bench top measurements or remote front end field applications

The U7228A, 10 MHz to 4 GHz USB preamplifier is designed to bring reliable gain and low noise figure to measurement systems improving the overall system performance and reduce systematic errors; a total solution to the Keysight X-Series signal analyzers to perform noise figure measurements.

When connected to the X-Series signal analyzers, the USB preamplifiers can automatically configure the analyzers to detect the specific preamplifier connected, and download the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each actual measurement made.

Amplie as Capacidades

Want help or have questions?