Add pulsed-RF measurement capabilities to your E5081A ENA-X vector network analyzer.

Highlights

Add Pulsed-RF Measurement Capabilities to Your E5081A ENA-X Vector Network Analyzer

Using built-in pulse modulators, the E5081A VNA offers a complete pulsed-RF measurement solution, eliminating the need for external test sets and pulse generators. The pulsed RF measurement software controls external pulse generators and modulators and also synchronizes to external primary pulses.

  • Get pulsed RF measurements up to 20 GHz.
  • Apply the integrated pulse application using the wideband-detection method.
  • Experience point-in-pulse measurements with pulse widths as narrow as 50 μs.
  • Perform pulse-profile measurements with 1 μs minimum timing resolution.

Amplie as Capacidades

Want help or have questions?