Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
S96015B Real-time S-Parameter and Power Measurement Uncertainty
See real-time measurement uncertainty for S-parameters and power measurements with the measurement traces on one screen. Estimate uncertainty reliably and apply more realistic limit lines for pass/fail tests for better production yield rates
A partir de
The S96015B provides real-time measurement uncertainty for S-parameters and power measurements with the measurement traces on one screen. It enables the users to estimate uncertainty reliably and apply more realistic limit lines for pass/fail tests for better production yield rates.
Highlights
The S96015B provides real-time measurement uncertainty for S-parameters and power measurements with the measurement traces on one screen. It enables the users to estimate uncertainty reliably and apply more realistic limit lines for pass/fail tests for better production yield rates.
- Offers real-time uncertainty for S-parameter and power measurements
- Estimates the combined uncertainty of calibration standards, power sensors, noise, and cable and connector repeatability
- Displays uncertainty with the actual measurement traces
- Compatible with the current Keysight Uncertainty Calculator
- Available on the ENA-X or ENA vector network analyzer
Learn more about Keysight Network Analyzer Software
Amplie as Capacidades
Want help or have questions?