O que você está procurando?
S93118B Fast CW Measurements
S93118B Fast-CW mode is a software capability to perform FIFO (first-in-first-out) data acquisition for fast measurement on PNA/PNA-L/PNA-X Series B model network analyzers.
A partir de
HIGHLIGHTS
- 400,000 points per second data acquisition simultaneously on five receivers
- Five IF inputs available for simultaneous measurements
- Fast-CW mode enables 500 million point data buffer
The S93118B Fast-CW Mode uses FIFO (first-in first-out) to allow external point- trigger acquisition of 400,000 data points per second on five measurement receivers. When enabled, there is no display update, no background computation, or other interference from the vector network analyzer application. All the data gathered is placed into a 500 million points FIFO buffer. While the data is going into FIFO it can be read from the FIFO buffer. The S93118B is equivalent to Option 118 on PNA/PNA-X Series A model network analyzers.
Learn more about Keysight Network Analyzer Software
Free Trials
- Get 30-day free trial license
- Enables software application on your PNA Series
Interested in a S93118B?
Extend the capabilities for your Fast-CW Measurements
Featured Resources for S93118B Fast CW Measurements
Want help or have questions?