O que você está procurando?
N9914CU FieldFox Handheld Software
Software for a lightweight, durable cable and antenna analyzer, spectrum analyzer, network analyzer, and more
A partir de
What's New With N9914C Software?
Pulse Generator
Option 357
Built-in
pulse signal generator up to 54 GHz, supports analog modulations and
user-defined pulse sequences, enabling signal generation in FieldFox.
Interference Finder
Option 366
Identify and locate the source of unwanted emitters and interfering signals using manual signal triangulation to automatically map bearings.
Time Difference of Arrival
Option 390
Determine the location of an unknown signal source using several networked FieldFox analyzers with synchronized GPS signals.
Spectrum Management
S9910A
Control your spectrum, measure utilization, and identify interference, all in a single platform. Use FieldFox for spectrum, spectrum monitoring.
Highlights
Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with field-upgradeable software licenses. These capabilities are engineered to deliver benchtop results into the field.
- Handle routine maintenance and in-depth troubleshooting with one instrument
- Maximize performance with network analyzer, spectrum analyzer, built-in power meter, vector voltmeter, and more
- Order with a new instrument or upgrade an existing instrument
Base model includes a cable and antenna tester (CAT).
Learn more about each software option
Spectrum Analysis
Cable, Antenna, and Network Analysis
5G / LTE Field Test
Power Measurements
Utilities
FieldFox Handheld Analyzers
Born in the lab, raised in the field.
Featured Resources
Extend the Capabilities
Want help or have questions?