Apply AC drive signals to a device while eliminating any DC voltage or current components

Highlights

The Keysight N9399F DC block offers a new level of DC blocking with performance specified from 700 kHz to 50 GHz. This DC block features a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability.

  • Frequency range 700 kHz to 50 GHz
  • Low insertion loss < 1.2 dB
  • 50 V maximum DC working voltage
  • 2.4 mm precision coaxial connectors

Learn more about Keysight DC Blocks

Amplie as Capacidades

Want help or have questions?