Perform NR V2X one-button measurements defined by 3GPP standards.

Highlights

  • Perform NR-V2X one-button measurements defined in 3GPP Rel-16 based on 5G New Radio (NR) air interface
  • Support NR V2X channels/signals demodulation analysis for SLSS (S-PSS, S-SSS, PSBCH+DMRS), PSSCH (PSSCH+DMRS), PSCCH demodulation (PSCCH+DMRS)
  • Support NR V2X PSSCH and PSCCH decoding functions
  • Modulation analysis measurements: I/Q measured constellation, EVM (rms, peak), frequency error, symbol clock error, I/Q offset, Error vector time, Error vector spectrum, and frame summary etc.
  • Spectrum and power measurements: channel power, SEM, ACP, OBW, and CCDF defined in TS38.521-1 Tx Conformance test specification
  • Support multi-touch user interface and SCPI remote interface programming
  • Keysight supports tiered application models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT, and W-models for CXA. The higher tiered application models can run at the lower platforms, which means N-models can run on all platforms, E-models can run on MXA/EXA/MXE/VXT and CXA, and W-models can only run on CXA

Amplie as Capacidades

Want help or have questions?