The Keysight N6709C is a rack mount kit that provides all the necessary hardware to rack mount one N6700C, N6701C, or N6702C modular system power supply in 1 U rack space.

HIGHLIGHTS

The Keysight N6709C is a rack mount kit that provides all the necessary hardware to rack mount one N6700C, N6701C, or N6702C modular system power supply in 1U rack space. This rackmount kit includes front rack ears and rear supports that take the place of standard rack rails or slides. Note: Standard rack rails and slides are not compatible with the N6700 Series as they block the air inlets on the side of the mainframe.

The N6709C rack mount kit is also orderable as option 908 on any N6700 Series modular system power supply.

Amplie as Capacidades

Want help or have questions?