The N5192A is part of the UXG family of signal generation products designed for threat simulation; simulate complex signal environments for radar/EW.

HIGHLIGHTS

  • Take your lab to the next level: simulate increasingly complex signal environments for radar and EW with enhanced realism and greater confidence
  • Rapidly adaptable to provide the multiple channel and port configurations you need
What's included:
  • 120 dB agile amplitude range
  • Baseband generator with 250 MSa/rate (200 MHz BW) and 512 MSa memory
  • < 500 ns typical update rate
  • 3.5 mm (f) to 3.5 mm (f) connector adapter
  • Country-specific power cord
  • Documentation set (CD-ROM)
  • One day of on-site startup assistance

Amplie as Capacidades

Want help or have questions?