N4864A Vertical Probe Tip to PCB Adapters
Minimize ground inductance and maximize signal fidelity by soldering these 2.5-mm adapters into a PCB as test points
A partir de
Minimize ground inductance and maximize signal fidelity by soldering these 2.5-mm adapters into a PCB as test points
HIGHLIGHTS
- 2.5 mm probe tip-to-PCB adaptor to minimize ground inductance and maximize signal fidelity
- Package contains two pieces
- For use with the N2870A-76A 2.5 mm passive probes
The Keysight N4864A vertical probe tip-to-PCB adaptor is made to solder into a PCB as test points to minimize ground inductance and maximize signal fidelity. The package contains two adaptors.
Amplie as Capacidades
Want help or have questions?