Minimize ground inductance and maximize signal fidelity with these standard 5-mm ground springs

HIGHLIGHTS

  • A short ground spring to minimize ground inductance and maximize signal fidelity
  • Package contains two pieces
  • For use with the N2862B/63B/89A/90A 5 mm passive probes
     

The N4828A is a standard ground spring for use with N2862B/63B/89A/90A 5 mm passive probes. Use this part to achieve high signal integrity probing. The package contains two pieces.

Amplie as Capacidades

Want help or have questions?