N4822A Socketed Tip for Application Fixtures
Connect the probe directly to 0.1-in (2.54-mm) header pins and achieve flat response with damping resistor
A partir de
Connect the probe directly to 0.1-in (2.54-mm) header pins and achieve flat response with damping resistor
HIGHLIGHTS
- Up to 3 GHz with N2751A/52A
- Up to 1.5 GHz with N2750A
- Supports InfiniiMode measurement
- For direct connecting to .1” header pins
- 1 tip in a package
Use the N4822A socketed tip for application fixtures for connecting the N2750A-52A InfiniiMode probe directly to 0.1- inch header pins on Keysight’s USB 2.0 or Ethernet compliance test fixture. The socketed tip includes a damping resistor to achieve flat response across the rated bandwidth.
Amplie as Capacidades
Want help or have questions?