O que você está procurando?
N19305B PLTS Advanced Calibration
PLTS N19305B extends the N19301B base product to perform advanced calibration techniques such as Automatic Fixture Removal (AFR)
A partir de
Highlights
The industry standard for signal integrity measurements just got better.
- Improve your custom test efficiency with our new standard test wizard
- Get accurate TDR waveforms with channel loss
- Mitigate crosstalk issues with multi-port channel analysis supported by a powerful 64-bit application
- Count on hardware support for the latest vector network analyzers
The new Physical Layer Test System (PLTS) 2024 is the industry standard for signal integrity measurements and data post processing high-speed interconnects, such as cables, backplanes, PCBs and connectors. Signal integrity laboratories worldwide have benefited from the power of PLTS in the R&D prototype test phase.
The PLTS 2024 migration to a powerful 64-bit application unleashes high port count s-parameter measurements. Today’s 1.6 Tbps internet infrastructure demands multi-port channel analysis to mitigate crosstalk issues that can cause bit errors. The new 64-bit PLTS application enables deeper memory for those large data files of 16-port and 32-port s-parameter measurements.
PLTS N19305B extends the N19301B base product to perform advanced calibration techniques such as Automatic Fixture Removal (AFR).
Free Trials
N19305B PLTS Advanced Calibration
- PLTS N19305B extends the N19301B base product to perform advanced calibration techniques such as Automatic Fixture Removal (AFR)
Interested in N19305B?
Extend the capabilities for your PLTS Advanced Calibration
Featured Resources for N19305B PLTS Advanced Calibration
Want help or have questions?