HIGHLIGHTS

Comprehensive compliance and debug solution

  • Addresses 40GBASE-CR4 (802.3ba) and 100GBASE-CR10 (802.3ba)
  • Measures ~60 parameters
  • Has convenient utilities to de-skew cables

Flexible and extensible

  • Operate on an N1000A/86100D DCA-X oscilloscope, or on a PC connected to an N109x DCA-M via USB
  • Control device under test and other equipment
  • Test all or selected parameters to compliance limits or custom limits for development

Time-saving features

  • Complete your additional extensive development testing using Debug mode
  • De-skew measurement channel skew
  • Control device under test
  • Interface with other equipment

Compatibility

  • N1000A/86100D DCA-X Mainframe
  • N109X DCA-M Oscilloscope
  • N107X Clock Recovery

Reduce your test time from hours to minutes. Use the N1091BACA Electrical TX Test software to measure your high speed serial host board, module or IC to all required transmit parameters in two IEEE 802.3ba standards.

Keysight offers a wide range of electrical and optical test solutions to address current and emerging communications standards. For testing IEEE 802.3 designs you may choose a hardware combination that addresses your test needs for today, and into the future:

  1. N1000A/86100D DCA-X with N1060A/86108B (Integrated “One-Box” solution) - recommended
  2. N1000A/86100D DCA-X with DCA module and external clock recovery
  3. N109X Electrical DCA-M with external clock recovery

About 60 tests

  • Signaling rate
  • Rise and fall times
  • Differential and common mode amplitudes
  • VMA
  • Eye mask
  • De-emphasis
  • Output noise
  • Transmitted waveform
  • Jitter: J2, J9, DJ and TJ
  • DDPWS
  • Qsq
  • Differential and common mode return losses

Free Trials

N1091BACA IEEE 802.3 40G-CR4 / 100G-CR10 Test Application and 30-Day Trial License

  • Address all transmitter tests for 40GBASE-CR4 and 100GBASE-CR10
  • Measures all of the ~60 parameters
  • Includes switch control for 4 and 10 lanes

Extend the Capabilities for Your IEEE 802.3 Compliance and Debug Application for 86100D DCA-X

Featured Resources for N1091BACA IEEE 802.3 Compliance and Debug Application for 86100D DCA-X

Veja todos os recursos

Veja todos os recursos

Want help or have questions?