M9378A PXIe Network Analyzer Directional Coupler
The M9378A is a directional coupler which is used in the M9485A PXIe Multiport Vector Network Analyzer.
A partir de
HIGHLIGHTS
- 50 MHz to 9 GHz
- Directivity: 10 dB minimum @ 50 M to 6 GHz
- Coupling Factor: -13.5 to -19.5 dB @ 800 M to 9 GHz
- Insertion Loss: 1.5 to 3.5 dB @ 50 M to 9 GHz
The M9378A is a directional coupler which is used in the M9485A PXIe Multiport Vector Network Analyzer. This module includes 20 dB attenuator and directional coupler operates with M9377A PXIe network analyzer direct access receiver.
Interested in a M9378A?
Featured Resources for M9378A PXIe Network Analyzer Directional Coupler
Want help or have questions?