Highlights

The M1749A is a Remote Radio Head supporting bi-directional testing at five mmWave frequency bands with one hardware set. Two RF ports support Tx and Rx verification. Confidently test over the air at mmWave frequencies in the 24, 28, 39, 40 GHz, and 47 GHz bands using one M1749A remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms.

 

Explore the Solution

M1749A

Get a closer look at the products that comprise this solution through 3D models and animation.

Related Products and Solutions

Want help or have questions?