The EXR2RACK rack mount kit includes all parts needed to mount your Infiniium EXR-Series oscilloscope in an 8U open frame rack and includes a Support tray, Trim plates, BNC connectors to be inserted into the bottom trim plate, black rubber stoppers to plug holes in bottom trim plate if the hole is not being used for a BNC connection, Two track rails, Two clamp brackets, both right and left Top clamp brackets, screws, and nuts.

HIGHLIGHTS

The Keysight Infiniium EXR-Series oscilloscope rack mount kit includes the following parts:Support tray (54925-00411)

  • Support tray (54925-00411)
  •  Trim plates:
  • Support tray (54925-00411)
  • Trim plates:
  • Bottom trim plate (54925-24112)
  • Top trim plate (54925-24111)
  • Two side trim plates (54925-24113)
  • BNC connectors to be inserted into the bottom trim plate (1250-2199)
  • Black rubber stoppers to plug holes in bottom trim plate if the hole is not being used for a BNC connection (6960-0041)
  • Two track rails (54925-03711)
  • Two clamp brackets (54925-01211)
  • Top clamp bracket (R) (54925-01212)
  • Top clamp bracket (L) (54925-01213)
  • Sheet metal nuts (0590-0804)
  • Four sets of screws:
  • Gray-colored pan head screws for attaching the trim plate pieces (3030-1768)
  • Metallic pan head screws for attaching the side rails to the rack (3030-1782)
  • Metallic M4 screws for attaching the feet brackets to the support tray and top brackets to the oscilloscope (0515-0435)
  • Set of M4 screws for attaching the feet brackets to the oscilloscope (0515-0436)

The approximate dimensions for the rack mount trim  plate pieces:

Side trim plate pieces:

  • Height: 30.1 cm (12.24 in)
  • Width: 1.9 cm (0.748 in)

Bottom trim plate piece:

  • Width: 48.3 cm (19 in)
  • Height: 3.34 cm (1.32 in)

Top trim plate pieces:

  •  Width: 48.3 cm (19 in)
  • Height: 2.07 cm (0.815 in)

Extend the Capabilities of Your Product

Want help or have questions?

Austria