HIGHLIGHTS

  • Short-wire fixturing technology ensures transportability, repeatability and stability
  • Can handle large board sizes, up to 28 in x 24 in
  • Innovative design ensures easy maintenance and fixture change
  • Single point of contact for your automated in-circuit test (ICT) solution
  • Comprehensive in-system suite of boundary scan tools
  • Full suite of award-winning Keysight ICT solutions

The i3070 Series 5i Inline ICT retains the popular and proprietary Keysight short-wire fixturing technology used in the Keysight 3070 and i3070 systems.

Short-wire fixture technology eliminates problems commonly found with long-wire fixturing such as noise and deterioration of test stability. This translates into transportable, repeatable, and stable tests on your i3070 Series 5i even if you need to deploy tests halfway across the globe or on different manufacturing sites.

The i3070 Series 5i Inline ICT brings ease of use to the busy line operator and test engineer. All instruments are accessible via the front for easy maintenance.

An array of tools including intelligent fixture identification, board orientation detection, and test plan revision controls are available to help you develop automation solutions for testing today’s complex printed circuit board assemblies.

The i3070 Series 5i is fully backward compatible with 3070 and i3070 test programs.

For more information about ICT systems, please visit ICT System - i3070.

Principais especificações

Fixture Actuation
Press Down
Max Node Count
N/A
Max Parallel Testing
4
System Type
Automated Handler
System Width
1800 mm
Type
4-Module ICT System
Fixture Actuation
Max Node Count
Max Parallel Testing
System Type
System Width
Type
Press Down
N/A
4
Automated Handler
1800 mm
4-Module ICT System
Visualizar mais
Fixture Actuation:
Press Down
Max Node Count:
N/A
Max Parallel Testing:
4
System Type:
Automated Handler
System Width:
1800 mm
Type:
4-Module ICT System

Interested in a E9986E?

Featured Resources for E9986E 4-Module In-Circuit Test (ICT) System, i367x Series 5i

Veja todos os recursos

Veja todos os recursos

Want help or have questions?