O que você está procurando?
E36313A Fonte de alimentação de 160 W com saída tripla, 6 V, 10 A & 2x 25 V, 2 A
Fonte de alimentação de 160 W com saída tripla, 6 V, 10 A & 2x 25 V, 2 A
A partir de
A E36313A da Keysight é uma fonte de alimentação CC programável de 160 W com saída tripla e interface USB e LAN. A interface GPIB está disponível como um opcional
Claim Reward When You Purchase a Power Product
Choose an exclusive free gift to complement your purchase of a power product for a limited time.
Highlights
Output Rating- 160 W
- Output 1: 0 to 6 V, 0 to 10 A
- Output 2: 0 to 25 V, 0 to 2 A
- Output 3: 0 to 25 V, 0 to 2 A
Programming Accuracy ±(% of output + offset)
- Voltage: 0.03% + 3 mV, 0.03% + 5 mV, 0.03% + 5 mV
- Current: 0.05% + 4 mA, 0.04% + 3 mA, 0.04% + 3 mA
Ripple & Noise (20 Hz to 20 MHz)
- Normal Mode Voltage: <350 µVrms/ 2 mV p-p, < 1 mVrms/ 5 mVpp, < 1 mVrms/ 5 mVpp
- Normal-mode current: <4 mA rms, <2 mA rms, <1 mA rms
Readback Accuracy ±(% of output + offset)
- Voltage: 0.04% + 3 mV, 0.03% + 5 mV, 0.03% + 5 mV
- Current: + 0.05% + 5 mA, 0.04% + 3 mA, 0.04% + 3 mA
- Low Range Current, 20 mA: 0.25% + 80 uA
The E36313A Series triple output power supply is ready for your bench application. With low output ripple/noise and accurate voltage/current measurements, you can test with confidence. You have access to advanced features such as data logging, output sequencing, list mode, and output coupling. The E36312A (80 W) offers the same feature set with reduced power and the E36311A (80 W) is the most economic model with reduced feature set.
Download BenchVue Basic app for free to control your instruments.
Amplie as Capacidades
Want help or have questions?