O que você está procurando?
E1848B Laser Head Cable, power only, female DIN
Integrate receivers with 10884B power supply using this 5-pin female DIN to connect the laser head to the N1225A axis board
A partir de
Integrate receivers with 10884B power supply using this 5-pin female DIN to connect the laser head to the N1225A axis board
HIGHLIGHTS
The E1848B is a power-only laser head cable which connects the Keysight laser head to the N1225A VME 4-channel high resolution laser axis board. The cable has a 5-pin female DIN connector which connects the Keysight 10884B power supply to the laser head.
The cable comes in 5 different lengths (3 m, 7 m, 10 m, 15 m and 20 m) depends on the option #.
Keysight laser positioning systems, utilizing high-quality components, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products.
Amplie as Capacidades
Want help or have questions?