O que você está procurando?
D9010MPMP MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC)
MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC)
A partir de
Buy an Oscilloscope, Get Free Memory & Software
For a limited time, receive a free memory upgrade and software package when you purchase an Infiniium EXR-Series Oscilloscope
HIGHLIGHTS
- Set up your scope to show MIPI® DigRFSM, UniPro®, LLISM, UFS, SSIC, and CSI-3® protocol decode in less than 30 seconds
- Get access to a rich set of integrated software-based protocol-level triggers
- Save time and eliminate errors by viewing packets at the protocol level
- Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause
Emerging serial bus standards in the wireless mobile industry have created the need to test and debug MIPI® DigRFSM v4 (M-PHY), UniPro®, LLISM, UFS, SSIC, and CSI-3® interfaces. This protocol decode application enables faster and better development in several product industries employing MIPI® technology. The protocol analysis application enables teams to quickly move from the physical layer to protocol layer measurements and includes software-based triggering.
Compatible with all Infiniium oscilloscopes with firmware 6.30 or greater. Check data sheet for bandwidth requirements for certain protocols or speeds.
Free Trials
Get a 30-day trial license for D9010MPMP.
The D9010MPMP MIPI M-PHY Protocol Decode/Trigger (DigRF, LLI, CSI-3, UniPro, UFS, SSIC) software comes pre-installed on Keysight Infiniium oscilloscopes, so there are no files to download and install.
Interested in a D9010MPMP?
Extend the Capabilities for Your MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC)
Featured Resources for D9010MPMP MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC)
Want help or have questions?