Automotive Adapter AE6943A SMA to MATEnet
Connect SMA to TE MATEnet
A partir de
Highlights
Quick, stable, and convenient adaptation from TE MATEnet to SMA
- Adapt TE MATEnet to SMA for easy connection to an oscilloscope or other test equipment
- Use stand-alone or with AE6941A automotive test fixture
- Measurement accuracy and versatility for automotive MDI adaption
- Bandwidth DC – 1 GHz
The Keysight AE6943A SMA to MATEnet adapter offers a simple way of connecting to your automotive MDI interface. MATEnet connectors are a data connector type for Automotive Ethernet. It can transmit up to 1 Gbps according to IEEE 100BASE-T1 and 1000BASE-T1 standards. It is designed for the frequency range from DC to 1 GHz.
This fixture is recommended for Automotive Ethernet 100BASE-T1 and 1000BASE-T1.
Related Accessories and Products
Want help or have questions?