XGS12-SDL, 12-Slot Standard Performance Chassis Bundle - 940-0015
-
XGS12 Chassis Platform
Flexible, High-Density 12-Slot Chassis
A partir de
Keysight’s XGS12 12-slot modular chassis platform delivers the most comprehensive solution for performance, functional, security, and conformance testing of network equipment and network applications at scale.
Highlights
- Reduces space requirements and simplifies management with high port densities — 400/100/50/40/25/10/1GE/ 100M — in 11RU vertical rack space
- Enables resource aggregation across load modules by using high-speed backplane
- Offers multi-user environment that leverages a per-port user ownership model for all test module ports
- Reduces management overhead and simplified upgrades with integrated IxOSTM operating system for chassis and load modules
- Enables simple and quick field service with field-replaceable modular controller, fan, and power supply modules
- Manages chassis remotely through browser (on XGS12-HSL and XGS12-SDL models)
- Supports the K400 load module
- Supports the complete line of Novus load modules
- Supports Window 10 and IxOS native modes
Amplie as Capacidades
Want help or have questions?