O que você está procurando?
85132F Flexible Cable Set, 3.5 mm (Test Port) to 7 mm
Achieve phase stability when using these 62.9-cm cables with full S-parameter test sets
A partir de
Achieve phase stability when using these 62.9-cm cables with full S-parameter test sets
HIGHLIGHTS
The Keysight 85132F is a 62.9 cm (24.75 in) long¹ flexible cable set composed of two 3.5 mm female² to 7 mm connectors. Cable frequency range is dc to 18 GHz with a return loss greater than or equal to 17 dB. Insertion loss is 0.25 * sqrt(f) + 0.2, where f is frequency in GHz, for the test port connector and device connector. Phase stability of semi-rigid/flexible cables is specified with a 90 degree bend using a 4 to 3 inch radius. Stability¹ of the Keysight 85132F is less than 0.12 dB and phase is 0.13 * f + 0.5, where f is frequency in GHz.
¹ Cable length and stability are supplemental characteristics.
² Special rugged female connector is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.
For more information about 3.5 mm cables and adapters, please visit Cables for Network Analyzers with 3.5 mm Test Ports.
Amplie as Capacidades
Want help or have questions?