34950T Terminal Block for 34950A 64-Bit Digital I/O
Use to easily connect discrete wiring to a terminal block
A partir de
Use to easily connect discrete wiring to a terminal block for the Keysight L4450A 64-bit digital I/O.
HIGHLIGHTS
The Keysight 34950T is a terminal block for the 34950A and L4450A 64-bit digital I/O. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The 34950T is a detachable terminal block with screw-type connections that provides a flexible method for connecting external wiring.
Amplie as Capacidades
Want help or have questions?