O que você está procurando?
34937T Terminal Block for 34937A and L4437A GP Switch
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections
A partir de
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections
HIGHLIGHTS
The Keysight 34937T is a terminal block for the 34937A and L4437A GP Switch. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The 34937T is a detachable terminal block with screw-type connections that provides a flexible method for connecting external wiring.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Amplie as Capacidades
Want help or have questions?