11867A RF Limiter, 10 Hz to 1800 MHz
Protect the input circuits of spectrum analyzers, counters, amplifiers, and other instruments from high power levels
A partir de
HIGHLIGHTS
- Frequency Range: 10 Hz to 1800 MHz
- Insertion loss: < 1.0 dB
- Reflects signals up to 10 watts average power and 100 watts peak power
11867A RF limiter can be used to protect the input circuits of spectrum analyzers, counters, amplifiers, and other instruments from high power levels with minimal effect on measurement performance. This limiter (10 Hz to 1800 MHz) reflects signals up to 10 watts average power and 100 watts peak power. Insertion loss is less than 0.75 dB.
Interested in a 11867A?
Featured Resources for 11867A RF Limiter, 10 Hz to 1800 MHz
Want help or have questions?