1180CZ Testmobile Scope Cart
Gain convenient mobility of your test equipment, extend your lab bench space, and easily share expensive instruments
A partir de
HIGHLIGHTS
The Keysight 1180CZ testmobile scope cart provides convenient mobility of test equipment to make them readily available when needed and effectively extend the amount of lab bench space. The 1180CZ allows several operators to cost effectively share expensive equipment.
- Ergonomic design - test equipment is operator-accessible whether seated or standing
- Heavy-duty casters make moving instruments easy
- Includes a steel buckle and nylon strap to secure instruments to the cart
- Attractive quartz gray color
- Tilt tray adjusts 30-plus degrees for viewing comfort
- Material: Cold-rolled steel
- Weight: 25.9 kg (57 lb)
- Casters: 101 mm (4 in) diameter
- Tilt Tray Load Capacity: 29.5 kg (65 lb)
- Total Load Capacity: 59 kg (130 lb)
- Tilt Tray Width: 457 mm (18 in)
- Tilt Tray Depth: 457 mm (18 in)
Interested in a 1180CZ?
Featured Resources for 1180CZ Testmobile Scope Cart
Want help or have questions?