Set of four 8493C attenuators (3, 6, 10, and 20 dB) with APC-3.5 connectors; ideal for calibration labs

HIGHLIGHTS

Superior RF Performance

  • Maximum frequency: 26.5 GHz

Features

  • Multiple dB attenuators included in one set
  • APC-3.5 connectors
  • Walnut accessory case

The Keysight 11583C contains a set of four 8493C attenuators 3, 6, 10, and 20 dB furnished in a handsome walnut accessory case. The Keysight 8493C are APC-3.5 connectors with a maximum frequency of 26.5 GHz. This set is ideal for calibration labs or where precise knowledge of attenuation and SWR is desired.

For more information about fixed rf attenuators, please visit Attenuators, Fixed.

Amplie as Capacidades

Want help or have questions?