10707A Beam Bender
The Keysight 10707A bends the incoming beam at a 90-degree angle. It is mounted and designed for beam diameters of 6 mm or less.
A partir de
HIGHLIGHTS
The Keysight 10707A bends the incoming beam at a 90-degree angle and is designed for beam diameters of 6 mm or less . Includes a housing for standard mounting.
- Weight: 58 g (2.1 oz)
- One of many directing optics products that allows maximum flexibility in optical layouts
- Available for use in PC and VMEbus compatible systems
Interested in a 10707A?
Extend the Capabilities for Your Beam Bender
Garantia, Calibração e Serviços
Featured Resources for 10707A Beam Bender
Want help or have questions?