What are you looking for?
N1014A SFF-8431 Compliance and Debug Application for the 86100D DCA-X
The N1014A SFF-8431 Compliance and Debug Application enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss.
The compliance application can be installed on an 86100D DCA-X oscilloscope or a PC.
The compliance download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope or your PC must have the N1014A license and the FlexDCA interface in order to run the tests.
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2019-05-03 | v1.14r | Added support for N1045B. Bug fixes. |
Data de lançamento | Versão |
---|---|
2019-05-03 | v1.14r |
Version Description |
---|
Added support for N1045B. Bug fixes. |
Como Baixar
Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.
Como Instalar
Close all open programs and applications.
Run the installation package, following all instructions to install your new firmware version.
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: PC / Instrument
Sistema Operacional
- Windows 10
- Windows 7 64-bit
Pré-requisitos
Manually un-install previous version using N1014A V1.00 Uninstall Instructions.
Instrumentos Compatíveis
- 86100D
Como Baixar
Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.
Como Instalar
Close all open programs and applications.
Run the installation package, following all instructions to install your new firmware version.
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: PC / Instrument
Sistema Operacional
- Windows 7
- Windows XP SP3
Pré-requisitos
Manually un-install previous version using N1014A V1.00 Uninstall Instructions.
Instrumentos Compatíveis
- 86100D
Como Baixar
Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.
Como Instalar
Close all open programs and applications.
Run the installation package, following all instructions to install your new firmware version.
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: PC / Instrument
Sistema Operacional
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
Pré-requisitos
None
Instrumentos Compatíveis
- 86100D DCA-X Oscilloscope