Keysight InfiniiMax 4 Series Probes Family

Demonstrações

Join Ashley Yang, R&D Mechanical Engineer at Keysight Technologies, as she introduces the cutting-edge InfiniiMax 4 family product line in this detailed video presentation. Ashley kicks off by unveiling the lineup of amplifiers, featuring three distinct models catering to different frequency needs, all designed for high-speed digital testing and debugging.

 

Explore the first model, boasting an impressive 42 GHz capacity, followed by the industry’s highest bandwidth probe, the 52 GHz model. The third model has a specialized 40 GHz Bessel-Thomson filter designed specifically for 802.ck 112 Gbps PAM4 applications. Ashley dives into the innovative features of these amplifiers, all utilizing the advanced auto probe technology for seamless connectivity.

 

Discover the probe tip connectors, essential components that seamlessly integrate with the probe amplifiers. Ashley demonstrates how these connectors hold flexible probe tips effortlessly, showcasing the 52 GHz and 42 GHz models with interchangeable capabilities. These flexible probe tips are not only removable but also customizable to suit your measurement needs.

 

For optimal positioning on your device under test (DUT), Keysight has engineered specialized cradles. Ashley showcases three varieties: the vertical cradle for top-down connections, the low-profile horizontal cradle, and the versatile floating cradle designed to work seamlessly with the probe positioner.

 

In addition to the cradles, Ashley unveils an essential adapter enabling compatibility with the InfiniiMax 3 and InfiniiMax 3+ products, ensuring versatility and ease of use for users transitioning to the InfiniiMax 4 family.

 

Embark on a real-world demonstration with Ashley as she guides viewers through the process of using low-temperature solder to tin the pads for precise connections. Witness the meticulous steps of bringing the probe tip into position, bending the tip wires, and using tweezers for secure soldering. Ashley's detailed demonstration ensures that users can confidently connect their probe tips for accurate and reliable measurements.