What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Technical Support
1134B InfiniiMax Probe, 7 GHz
- Resources
- Drivers, Firmware and Software
- Training and Events
- Knowledge Center
Resources
Showing 1 to 17 of 17
Sort by :
Date
Date
Title
Filter Results
Reset
By Type of Content
Application Notes
This application note explores performance and usability trade-offs for differential and single-ended probes across multiple dimensions. These include bandwidth, fidelity, usability and more.
2024-11-18
Application Notes
An ideal oscilloscope probe would simply provide an exact replica of the signal being probed. However, in the real world, the probe becomes a part of the circuit under test because the probe or probing accessories attached to the device under test (DUT) introduce probe loading to the circuit....
2024-10-21
Application Notes
This application note explores the important specifications found on probe data sheets and how those specifications affect your measurements and DUT.
2024-08-30
Data Sheets
To get the most out of your Keysight Infiniium oscilloscope, you need the right probes and accessories for your particular applications. Whether you need the high bandwidth and low loading of an active probe, an easy way to connect to surface mount ICs, or a passive probe to measure high voltages,...
2024-06-26
Application Notes
The probe is the dominant factor in determining the noise floor and response of your measurement system. Learn more about this and probe loading effects.
2024-01-24
User Manuals
This guide describes how to set up and use the 1130B-Series probes with the recommended probe heads.
2023-10-12
Application Notes
There are various ways to connect test instrumentation probes to devices under test (DUTs). One such method is soldering, which provides a reliable connection and minimizes parasitic probing effects by keeping wire lengths and connections as short as possible. Many of Keysight’s high performance...
2023-03-13
Configuration Guides
Keysight offers a broad range of voltage, current, and optical probing solutions for InfiniiVision and Infiniium Series oscilloscopes. Select from the probe categories listed below to see what Keysight has to offer.
2023-03-13
Technical Overviews
To get the most out of your oscilloscope, you need the right probes and accessories for your applications. Keysight offers a wide selection of high-quality probes and accessories for your scope.
2021-09-24
Application Notes
Keysight InfiniiMax differential probes are DSP corrected to have a flat magnitude and phase response to provide the highest possible accuracy. The bandwidth chosen to correct to is typically around 3dB non-corrected bandwidth. Usually, extending the bandwidth much beyond that point will increase...
2018-06-21
Application Notes
Some Keysight InfiniiMax oscilloscope probe heads are intended for soldering to the device under test. Read about the impact to lead-free (ROHS) Compliance.
2017-12-01
Application Notes
Learn how to extend the operating range of Keysight InfiniiMax probes in voltage, temperature, and distance (reach) between probe amplifiers and heads.
2017-12-01
Application Notes
Keysight’s new InfiniiMax high bandwidth scope probe provides interchangeable probe heads that are optimized for a variety of high-bandwidth uses.
2017-12-01
Application Notes
High-bandwidth fidelity and ease of use are tradeoffs that exists with all voltage probes. See how Keysight alleviates this tradeoff.
2017-12-01
Application Notes
Do you know how to use a probe affects measurement accuracy? Read 8 practical tips to help you select the right scope probe for better scope probing.
2017-11-23
Application Notes
Learn how to properly use Infiniimax probe offset for various applications to get maximum performance and dynamic range from your InfiniiMax active probes.
2014-07-31
Service Manuals
Contains information on the InfiniiMax probe heads except for the SMA probe head.
2005-02-22
Showing 1 to 17 of 17