PC System Electronics
Keysight PC electronics provide state of the art laser interferometer performance in the convenient PC ISA and PCI backplane formats. Axis, servo-axis and compensation boards are available for the ISA
Keysight PC electronics provide state of the art laser interferometer performance in the convenient PC backplane format. Axis, servo-axis and compensation boards are available.
Find the Model that's Right for You
Already own one of these products?
Visit Technical Support
Prev
N1231A PCI 3 Axis Laser Board is a register based PCI bus board that implements 3 axis of laser measurement for position monitoring and closed-loop servo control.
A multi-axis high performance laser axis board for the PCI bus offering high-resolution measurements with external sample inputs and flexible hardware IO.
Next
Protect Your Innovation Investment
Featured Resources for the PC System Electronics
Want help or have questions?