Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9077EM1E WLAN 802.11ac / ax Measurement Application, Multi-Touch UI
One-button measurements for WLAN 802.11ac/ax transmitters
Starting from
Perform WLAN 802.11ac and 802.11ax transmitters one-button measurements with pass/fail tests as defined by IEEE WLAN 802.11 standards.
Highlights
- Support 802.11ac and 802.11ax 20/40/80/160 MHz and 80+80 MHz one-button standard-based measurements with pass/fail tests per the standard
- Modulation analysis: up to 8x8 MIMO EVM measurement (only available with PXIe VXT M9421A/M9410A/M9411A)
- Modulation format: QPSK, 16/32/64/128/256/1024 and 4096 QAM
- Spectrum and power measurements: channel power, SEM, OBW, CCDF, spurious emission, Power vs Time, spectral flatness
- Modulation analysis measurements: constellation diagram, EVM, EVM vs. symbol, EVM vs. subcarrier, Burst & Signal Info, User Info (802.11ax), numeric results, and Demod bits etc.
- Performance: EVM floor up to -52 dB (0.25%) (nominal); Absolute power: up to ▒ 0.19 dB (at 95th percentile)
- Support cc-EVM (Cross-Correlated) and IQ-NC (Noise Correction) for EVM improvement
- Support multi-touch user interface and SCPI remote interface programming
- KeysightCare software support subscription included
- Keysight supports tiered X-app models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT. The higher tiered X-app models can run at the lower platforms, which means N-models can run on all platforms, and E-models can only run on MXA/EXA/MXE/VXT.
Extend the Capabilities of Your Product
Want help or have questions?